中文
readycable® servo cable suitable for SEW 0199 1981, connection cable (Amphenol), PVC 7.5xd

- For heavy-duty applications
- PVC outer jacket
- Oil resistant (following DIN EN 50363-4-1)
- Silicone-free
- Flame retardant
- Overall shield
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF21.100.15.02.02.UL Fold
Cable type
Connecting cable Fold
Manufacturer Part No
0199 1981 Fold
Connectors
Fold
Connector B
Wire end sleeve/circuit board connection Fold
Connector A
Amphenol connector housing, socket, 6-pin Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
23 Fold
Number of cores and conductor nominal cross-section
(4G10+2x(2x1.5)C)C Fold
Weights
Fold
Weight per km [kg/km]
925 Fold
Technical data
Fold
Copper index kg/km [kg/km]
606 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
80 Fold
v max. gliding (speed) [m/s]
5 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, e-chain [mm]
172.5 Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Electrical information
Fold
UL Voltage Rating [V]
1000 Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Fold
Outer jacket colour
Moss green (comparable to RAL 6005) Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Inner jacket
PVC mixture adapted to suit the requirements in e-chains®. Fold
Element shield
Extremely bend-resistant braiding made of tinned copper wires. Fold
Core group 2 core structure
2x(2x1.5)C)C Fold
Core group 1 core structure
4G10 Fold
Core stranding
Power cores with control pair elements wound with elements for high-tensile stresses. Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 2. The outer jacket material of this series complies with CF5.10.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
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
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll