Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > SEW > readycable® servo cable suitable for SEW 0593 6500, extension cable, PUR 7.5xd >

readycable® servo cable suitable for SEW 0593 6500, extension cable, PUR 7.5xd

Picture 01
Picture 01
oil_resistance
offshore
desina
ce
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
nfpa
non_halogen
cleanroom
pfte_free
  • For extremely heavy duty applications
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Notch-resistant
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF27.15.15.02.01.D Unfold Fold
Cable type
Extension cable Unfold Fold
Manufacturer Part No
0593 6500 Unfold Fold
Connectors
Fold
Connector B
round plug, socket Unfold Fold
Connector A
coupling, pin Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
13 Unfold Fold
Number of cores and conductor nominal cross-section
(4G1.5+(2x1.5)C)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
244 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
149 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
80 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
5 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-25°C up to +80°C Unfold Fold
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
97.5 Unfold Fold
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
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
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
Extremely bend-resistant braiding made of tinned copper wires. Unfold Fold
Core group 2 core structure
(2x1.5)C)C Unfold Fold
Core group 1 core structure
4G1.5 Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Power cores with control pair elements wound with elements for high-tensile stresses. Unfold Fold
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
e00acf65-f2ed-4f25-9338-224fa8d0fb5e-origin-ICON_official_DESINA
DESINA
According to VDW, DESINA standardisation Unfold Fold
2ea54ac0-2022-4c1d-b2fa-a96ecbe50ccc-origin-Icon_cleanroom_IPAgreen
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
cfdbddb9-63c2-48ce-8675-36ee63ec3a2f-origin-IGUS_LOGO_DNV_certificate_TypeApprovedProduct_1
DNV
Type approval certificate TAE00003XA Unfold Fold
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
9b79ab69-83be-4d57-b65d-2ba4a88c070e-origin-Icon_offshore_old
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
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
¥2125.06
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Length 5m
Unit Price
¥1,768.63 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥111.95 /Unit

Total Unit Price
¥1,880.58 /Unit
Total Price
¥1,880.58
Without Tax
Total tax(Tax Rate13.00%)
+ ¥244.48
Total Price
¥2,125.06
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download