Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > NUM > readycable® fan cable suitable for NUM AGOFRU012Mxxx, basic cable TPE 7.5xd >

readycable® fan cable suitable for NUM AGOFRU012Mxxx, basic cable TPE 7.5xd

Picture 01
Picture 01
Picture 02
ulawm
oil_resistance
ce
eac
rohs
silocon_free
uv_resistant
non_halogen
cleanroom
pfte_free
dry_cleanroom
  • For heaviest duty applications
  • TPE outer jacket
  • Coolant-resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF9.10.04 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
AGOFRU012Mxxx Unfold Fold
Connectors
Fold
Connector B
open cable end Unfold Fold
Connector A
Connector 5-pin socket solder Unfold Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
4G1.0 Unfold Fold
Outer diameter (d) max. [mm]
6.5 Unfold Fold
Weights
Fold
Weight per km [kg/km]
68 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
40 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
32.5 Unfold Fold
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
3 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-35°C up to +100°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-50°C to +100°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-55°C to +100°C (according to DIN EN 50305) Unfold Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
100 Unfold Fold
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
Maximum conductor resistance at 20°C [Ω/km]
19.5 Unfold Fold
UL Voltage Rating [V]
1000 Unfold Fold
Cable structure
Fold
f268766a-6d47-4a8e-99e8-c0c5d0cece68-origin-CFRIP-Logo
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Steel blue (comparable to RAL 5011) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
Core group 1 core structure
4G1.0 Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Cores wound in a layer with short pitch length. Unfold Fold
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
According to ISO Class 1, material/cable tested by IPA according to DIN EN ISO standard 14644-1 Unfold Fold
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
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
High Unfold Fold

Sales Consulting

Total Price

¥1278.17
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,124.95 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥6.17 /Unit

Total Unit Price
¥1,131.12 /Unit
Total Price
¥1,131.12
Without Tax
Total tax(Tax Rate13.00%)
+ ¥147.05
Total Price
¥1,278.17
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download