Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > FANUC > readycable® power cable suitable for Fanuc LX660-8077-T264, basic cable PUR 10xd >

readycable® power cable suitable for Fanuc LX660-8077-T264, basic cable PUR 10xd

Picture 01
Picture 01
oil_resistance
offshore
desina
ce
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
non_halogen
cleanroom
pfte_free
  • For medium-duty applications
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Notch-resistant
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • PVC and halogen-free
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF270.UL.25.04.D Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
LX660-8077-T264 Unfold Fold
Connectors
Fold
Connector B
Round connector, socket, straight, 4-pin Unfold Fold
Connector A
Dynamic 矩形插座,4 芯,母头 Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
10.5 Unfold Fold
Number of cores and conductor nominal cross-section
(4G2.5)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
173 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
145 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
50 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
2 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-25°C up to +80°C Unfold Fold
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
105 Unfold Fold
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
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
Core group 1 core structure
(4G2.5)C Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Cores wound with high tensile strength centre elements. Unfold Fold
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
9b79ab69-83be-4d57-b65d-2ba4a88c070e-origin-Icon_offshore_old
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
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
¥2718.41
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥2,383.88 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥21.79 /Unit

Total Unit Price
¥2,405.67 /Unit
Total Price
¥2,405.67
Without Tax
Total tax(Tax Rate13.00%)
+ ¥312.74
Total Price
¥2,718.41
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download