Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Siemens > readycable® power cable suitable for Siemens 6FX_002-5CA41, basic cable, PVC 7.5xd >

readycable® power cable suitable for Siemens 6FX_002-5CA41, basic cable, PVC 7.5xd

Picture 01
Picture 01
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
uv_resistant
ul
nfpa
cleanroom
  • For heavy duty applications
  • PVC outer jacket
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: medium
  • Oil resistant (following DIN EN 50363-4-1)
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF31.40.04 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
6FX_002-5CA41 Unfold Fold
Connectors
Fold
Connector B
open cable end Unfold Fold
Connector A
round plug, socket Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
13 Unfold Fold
Number of cores and conductor nominal cross-section
(4G4.0)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
300 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
203 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
80 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
5 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
+5°C up to +70°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
6 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
97.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
7.5 Unfold Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
4.95 Unfold Fold
UL Voltage Rating [V]
1000 Unfold Fold
Cable structure
Fold
f268766a-6d47-4a8e-99e8-c0c5d0cece68-origin-CFRIP-Logo
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Jet black (comparable to RAL 9005) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
5e307eed-5c7d-4c96-94f8-52737f6cb591-origin-Icon_innerjacket_old
Inner jacket
PVC mixture adapted to suit the requirements in e-chains®. Unfold Fold
Core group 1 core structure
(4G4.0)C Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Cores wound with a short pitch length around a high tensile strength centre element. Unfold Fold
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
According to ISO Class 2. The outer jacket material of this series complies with CF5.10.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
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
¥2021.31
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Length 5m
Unit Price
¥1,628.42 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥160.35 /Unit

Total Unit Price
¥1,788.77 /Unit
Total Price
¥1,788.77
Without Tax
Total tax(Tax Rate13.00%)
+ ¥232.54
Total Price
¥2,021.31
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download