中文
readycable® fan cable suitable for Lenze EYL002AxxxxL02A00, basic cable PVC 6.8xd

- For heavy duty applications
- PVC outer jacket
- Flame retardant
- Silicone-free
- UV-resistant
- Oil resistant (following DIN EN 50363-4-1)
- CFRIP®
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF5.10.05 Fold
Cable type
Basic cable Fold
Manufacturer Part No
EYL002AxxxxL02A00 Fold
Connectors
Fold
Connector B
open cable end, cut off Fold
Connector A
round plug, socket Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
5G1.0 Fold
Outer diameter (d) max. [mm]
8 Fold
Weights
Fold
Weight per km [kg/km]
94 Fold
Technical data
Fold
Copper index kg/km [kg/km]
50 Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
54.4 Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Fold
Min. bend radius, flexible (factor) [x d]
5 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
a max. (acceleration) [m/s²]
80 Fold
v max. gliding (speed) [m/s]
5 Fold
v max. unsupported (speed) [m/s]
10 Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
19.5 Fold
UL Voltage Rating [V]
600 Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Fold
Outer jacket colour
Moss green (comparable to RAL 6005) Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Core group 1 core structure
5G1.0 Fold
Core stranding
Cores wound in a layer with short pitch length. Fold
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 2, material/cable tested by IPA according to ISO standard 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll