Please input what you want to search
Home > Ready Product > harting > Han B > Han 24B connector housing (pin) on Han 24B connector housing (socket), single locking lever, angled at both ends, TPE, flame-retardant >

Han 24B connector housing (pin) on Han 24B connector housing (socket), single locking lever, angled at both ends, TPE, flame-retardant

Picture 01
Picture 01
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
nfpa
cleanroom
pfte_free
  • For extremely heavy duty applications
  • TPE outer jacket
  • Coolant-resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Housing series
Han 24B Unfold Fold
Base article
CF9.UL.15.25 Unfold Fold
Connectors
Fold
Locking type
single locking lever Unfold Fold
Connector design
cable entry angled on both sides Unfold Fold
Housing 2 HARTING Part No.
19300241542 Unfold Fold
Housing 1 HARTING Part No.
19300241542 Unfold Fold
Insert 2 HARTING Part No.
09330242602 Unfold Fold
Insert 1 HARTING Part No.
09330242702 Unfold Fold
Connector B
Connector M32 insert 24+PE lateral Cable entry Unfold Fold
Connector A
Socket M32 insert 24+PE lateral Cable entry Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
19 Unfold Fold
Number of cores and conductor nominal cross-section
25G1.5 Unfold Fold
Weights
Fold
Weight per km [kg/km]
650 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
371 Unfold Fold
Dynamic information
Fold
v max., twisted (speed) [°/m]
90 Unfold Fold
Not found
a max. (acceleration) [m/s²]
100 Unfold Fold
Not found
v max. gliding (speed) [m/s]
6 Unfold Fold
Not found
v max. unsupported (speed) [m/s]
10 Unfold Fold
Not found
Temperature, fixed
-55°C to +100°C (according to DIN EN 50305) Unfold Fold
Not found
Temperature, flexible
-45°C to +100°C (according to DIN EN 60811-504) Unfold Fold
Not found
Temperature e-chain®
-35°C up to +100°C Unfold Fold
Not found
Min. bend radius, fixed [mm]
57 Unfold Fold
Not found
Min. bend radius, fixed (factor) [x d]
3 Unfold Fold
Not found
Min. bend radius, flexible [mm]
76 Unfold Fold
Not found
Min. bend radius, flexible (factor) [x d]
4 Unfold Fold
Not found
Min. bend radius, e-chain [mm]
95 Unfold Fold
Not found
Min. bend radius, e-chain (factor) [x d]
5 Unfold Fold
Electrical information
Fold
Not found
Test voltage
2000V (according to DIN EN 50395) Unfold Fold
Cable structure
Fold
Not found
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Unfold Fold
Not found
Outer jacket colour
Slate grey (comparable to RAL 7015) Unfold Fold
Not found
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
Not found
Core stranding
Cores wound in bundles are then wound around a high tensile strength centre element, all with optimised short pitch lengths and directions. Especially low-torsion structure. Unfold Fold
Not found
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Core group 1 core structure
25G1.5 Unfold Fold
Properties and approvals
Fold
Not found
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Unfold Fold
Not found
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
Not found
DNV
Type approval certificate TAE00003X2 Unfold Fold
Not found
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
Not found
CE
According to 2014/35/EU Unfold Fold
Not found
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF34.UL.25.04.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
Not found
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
Not found
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Unfold Fold
Not found
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
Not found
UV resistance
High Unfold Fold

Sales Consulting

Total Price
¥1680.22
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,432.90 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥54.02 /Unit

Total Unit Price
¥1,486.92 /Unit
Total Price
¥1,486.92
Without Tax
Total tax(Tax Rate13.00%)
+ ¥193.3
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥1,680.22
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download