improve what moves
Han 24B connector housing (pin) on Han 24B connector housing (socket), single locking lever, straight at both ends, PVC 12.5xd

- For flexing applications
- PVC outer jacket
- Flame retardant
- Silicone-free
- Not oil-resistant
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF880.15.25 Fold
Housing series
Han 24B Fold
Connectors
Fold
Locking type
single locking lever Fold
Connector design
straight cable entry on both sides Fold
Housing 2 HARTING Part No.
19300241442 Fold
Housing 1 HARTING Part No.
19300241442 Fold
Insert 2 HARTING Part No.
09330242602 Fold
Insert 1 HARTING Part No.
09330242702 Fold
Connector B
Connector M32 insert 24+PE straight Cable entry Fold
Connector A
Socket M32 insert 24+PE straight Cable entry Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
17.5 Fold
Number of cores and conductor nominal cross-section
25G1.5 Fold
Weights
Fold
Weight per km [kg/km]
514 Fold
Technical data
Fold
Copper index kg/km [kg/km]
403.3 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
20 Fold
v max. gliding (speed) [m/s]
0 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, fixed [mm]
122.5 Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Min. bend radius, flexible [mm]
175 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
218.75 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Cable structure
Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Core stranding
Cores wound with an optimised pitch length. Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
25G1.5 Fold
Properties and approvals
Fold
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
CE
According to 2014/35/EU Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
No oil resistance Fold
UV resistance
none Fold

Sales Consulting