中文
Han 16B connector housing (pin) on Han 16B connector housing (socket), double locking lever, angled at both ends, PUR 6.8xd

- For torsion applications
- DNV-certified
- PUR outer jacket
- Coolant-resistant
- Notch-resistant
- Hydrolysis and microbe-resistant
- Flame retardant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (according to DIN EN 50363-10-2)
- Guarantee up to 4 years
Part No.
General properties
Fold
Housing series
Han 16B Fold
Base article
CF77.UL.15.18.D Fold
Connectors
Fold
Locking type
double locking lever Fold
Connector design
cable entry angled on both sides Fold
Housing 2 HARTING Part No.
19300161522 Fold
Housing 1 HARTING Part No.
19300161522 Fold
Insert 2 HARTING Part No.
09330162602 Fold
Insert 1 HARTING Part No.
09330162702 Fold
Connector B
Connector M32 insert 16+PE lateral Cable entry Fold
Connector A
Socket M32 insert 16+PE lateral Cable entry Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
17 Fold
Number of cores and conductor nominal cross-section
18G1.5 Fold
Weights
Fold
Weight per km [kg/km]
405 Fold
Technical data
Fold
Copper index kg/km [kg/km]
267 Fold
Dynamic information
Fold
v max., twisted (speed) [°/m]
180 Fold
a max. (acceleration) [m/s²]
80 Fold
v max. gliding (speed) [m/s]
5 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +80°C Fold
Min. bend radius, fixed [mm]
68 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible [mm]
85 Fold
Min. bend radius, flexible (factor) [x d]
5 Fold
Min. bend radius, e-chain [mm]
115.6 Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Fold
Electrical information
Fold
Test voltage
2000V (according to DIN EN 50395) Fold
Cable structure
Fold
Outer jacket colour
Window grey (comparable to RAL 7040) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Core stranding
Cores wound in bundles are then wound around a high tensile strength centre element, all with optimised short pitch lengths and directions. Especially low-torsion structure. Fold
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
18G1.5 Fold
Properties and approvals
Fold
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
DNV
Type approval certificate TAE00003X1 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
DESINA
According to VDW, DESINA standardisation Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1, material/cable tested by IPA according to DIN EN ISO standard 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll