Please input what you want to search
Home > Ready Product > harting > Han B > Han 16B connector housing (pin) on Han 16B connector housing (socket), double locking lever, straight at both ends, iguPUR >

Han 16B connector housing (pin) on Han 16B connector housing (socket), double locking lever, straight at both ends, iguPUR

Picture 01
Picture 01
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
uv_resistant
ul
pfte_free
  • For flexing applications
  • iguPUR outer jacket
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF890.15.18 Unfold Fold
Housing series
Han 16B Unfold Fold
Connectors
Fold
Locking type
double locking lever Unfold Fold
Connector design
straight cable entry on both sides Unfold Fold
Housing 2 HARTING Part No.
19300161422 Unfold Fold
Housing 1 HARTING Part No.
19300161422 Unfold Fold
Insert 2 HARTING Part No.
09330162602 Unfold Fold
Insert 1 HARTING Part No.
09330162702 Unfold Fold
Connector B
Connector M32 insert 16+PE straight Cable entry Unfold Fold
Connector A
Socket M32 insert 16+PE straight Cable entry Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
14.5 Unfold Fold
Number of cores and conductor nominal cross-section
18G1.5 Unfold Fold
Weights
Fold
Weight per km [kg/km]
362 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
290.4 Unfold Fold
Dynamic information
Fold
Not found
a max. (acceleration) [m/s²]
20 Unfold Fold
Not found
v max. gliding (speed) [m/s]
0 Unfold Fold
Not found
v max. unsupported (speed) [m/s]
3 Unfold Fold
Not found
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
Not found
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
Not found
Temperature e-chain®
-20°C up to +80°C Unfold Fold
Not found
Min. bend radius, fixed [mm]
101.5 Unfold Fold
Not found
Min. bend radius, fixed (factor) [x d]
7 Unfold Fold
Not found
Min. bend radius, flexible [mm]
145 Unfold Fold
Not found
Min. bend radius, flexible (factor) [x d]
10 Unfold Fold
Not found
Min. bend radius, e-chain [mm]
181.25 Unfold Fold
Not found
Min. bend radius, e-chain (factor) [x d]
12.5 Unfold Fold
Cable structure
Fold
Not found
Outer jacket colour
Jet black (comparable to RAL 9005) Unfold Fold
Not found
Outer jacket
Low-adhesion iguPUR mixture, adapted to suit the requirements in e-chains®. Unfold Fold
Not found
Core stranding
Cores wound with an optimised pitch length. Unfold Fold
Not found
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Core group 1 core structure
18G1.5 Unfold Fold
Properties and approvals
Fold
Not found
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Unfold Fold
Not found
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
Not found
CE
According to 2014/35/EU Unfold Fold
Not found
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
Not found
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Unfold Fold
Not found
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
Not found
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price
¥1156.81
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,000.67 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥23.06 /Unit

Total Unit Price
¥1,023.73 /Unit
Total Price
¥1,023.73
Without Tax
Total tax(Tax Rate13.00%)
+ ¥133.08
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥1,156.81
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download