Please input search content
Sign up and get 50 points
Home > Ready Product > harting > Han B > Han 16B connector housing (pin) on Han 16B connector housing (socket), single locking lever, angled at both ends, PUR 6.8xd >

Han 16B connector housing (pin) on Han 16B connector housing (socket), single locking lever, angled at both ends, PUR 6.8xd

Picture 01
Picture 01
oil_resistance
offshore
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ul
nfpa
non_halogen
cleanroom
pfte_free
  • For torsion applications
  • DNV-certified
  • PUR outer jacket
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF77.UL.15.18.D Unfold Fold
Housing series
Han 16B Unfold Fold
Connectors
Fold
Locking type
single locking lever Unfold Fold
Connector design
cable entry angled on both sides Unfold Fold
Housing 2 HARTING Part No.
19300161542 Unfold Fold
Housing 1 HARTING Part No.
19300161542 Unfold Fold
Insert 2 HARTING Part No.
09330162602 Unfold Fold
Insert 1 HARTING Part No.
09330162702 Unfold Fold
Connector B
Connector M32 insert 16+PE lateral Cable entry Unfold Fold
Connector A
Socket M32 insert 16+PE lateral Cable entry Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
17 Unfold Fold
Number of cores and conductor nominal cross-section
18G1.5 Unfold Fold
Weights
Fold
Weight per km [kg/km]
405 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
267 Unfold Fold
Dynamic information
Fold
v max., twisted (speed) [°/m]
180 Unfold Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
80 Unfold Fold
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
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-25°C up to +80°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed [mm]
68 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible [mm]
85 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
115.6 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
6.8 Unfold Fold
Cable structure
Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Window grey (comparable to RAL 7040) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Cores wound in bundles are then wound around a high tensile strength centre element, all with optimised short pitch lengths and directions. Especially low-torsion structure. Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Core group 1 core structure
18G1.5 Unfold Fold
Properties and approvals
Fold
cd19e954-69d9-403e-81e9-06823dbea6ae-origin-UK_logo_UKCA20logo20-20fill
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Unfold Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
a8d9c535-015d-443e-8a9b-be187029b3d2-origin-Icon_NFPA_old_HKS7
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
cfdbddb9-63c2-48ce-8675-36ee63ec3a2f-origin-IGUS_LOGO_DNV_certificate_TypeApprovedProduct_1
DNV
Type approval certificate TAE00003X1 Unfold Fold
12d53aaf-05c2-48c2-a55b-2be6d2c812af-origin-Icon_flame-retardant_old
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
DESINA
According to VDW, DESINA standardisation Unfold Fold
5283a921-68ad-410c-aa5d-4769d4a047c9-origin-Picto_CE
CE
According to 2014/35/EU Unfold Fold
2ea54ac0-2022-4c1d-b2fa-a96ecbe50ccc-origin-Icon_cleanroom_IPAgreen
Cleanroom
According to ISO Class 1, material/cable tested by IPA according to DIN EN ISO standard 14644-1 Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
6557a5d8-3fa0-4a00-8895-748a52125333-origin-Picto_EAC
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Unfold Fold
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
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

¥1149.09
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥975.72 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥41.17 /Unit

Total Unit Price
¥1,016.89 /Unit
Total Price
¥1,016.89
Without Tax
Total tax(Tax Rate13.00%)
+ ¥132.2
Total Price
¥1,149.09
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download