中文
Han 16B connector housing (pin) on Han 16B connector housing (socket), single locking lever, straight at both ends, PVC 6.8xd

- For heavy-duty applications
- PVC outer jacket
- Flame retardant
- Silicone-free
- UV-resistant
- Oil resistant (following DIN EN 50363-4-1)
- CFRIP®
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF5.15.18 Fold
Housing series
Han 16B Fold
Connectors
Fold
Locking type
single locking lever Fold
Connector design
straight cable entry on both sides Fold
Housing 2 HARTING Part No.
19300161442 Fold
Housing 1 HARTING Part No.
19300161442 Fold
Insert 2 HARTING Part No.
09330162602 Fold
Insert 1 HARTING Part No.
09330162702 Fold
Connector B
Connector M32 insert 16+PE straight Cable entry Fold
Connector A
Socket M32 insert 16+PE straight Cable entry Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
19.5 Fold
Number of cores and conductor nominal cross-section
18G1.5 Fold
Weights
Fold
Weight per km [kg/km]
478 Fold
Technical data
Fold
Copper index kg/km [kg/km]
267 Fold
Dynamic information
Fold
v max., twisted (speed) [°/m]
90 Fold
a max. (acceleration) [m/s²]
80 Fold
v max. gliding (speed) [m/s]
5 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, fixed [mm]
78 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible [mm]
97.5 Fold
Min. bend radius, flexible (factor) [x d]
5 Fold
Min. bend radius, e-chain [mm]
132.6 Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Fold
Outer jacket colour
Moss green (comparable to RAL 6005) Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Core stranding
Cores wound in bundles are then wound around a high tensile strength centre element, all with optimised short pitch lengths and directions. Especially low-torsion structure. Fold
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
18G1.5 Fold
Properties and approvals
Fold
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 2, material/cable tested by IPA according to ISO standard 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll