中文
Han 6B connector housing (pin) on Han 6B connector housing (socket), single locking lever, angled at both ends, PUR 10xd

- For torsion applications
- PUR outer jacket
- Coolant-resistant
- Notch-resistant
- Hydrolysis and microbe-resistant
- Flame retardant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (according to DIN EN 50363-10-2)
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CFROBOT9.001 Fold
Housing series
Han 6B Fold
Connectors
Fold
Locking type
single locking lever Fold
Connector design
cable entry angled on both sides Fold
Housing 2 HARTING Part No.
19300061540 Fold
Housing 1 HARTING Part No.
19300061540 Fold
Insert 2 HARTING Part No.
09330062602 Fold
Insert 1 HARTING Part No.
09330062702 Fold
Connector B
Connector M20 insert 6+PE lateral Cable entry Fold
Connector A
Socket M20 insert 6+PE lateral Cable entry Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
10 Fold
Number of cores and conductor nominal cross-section
5G1.0+(2x1.0)C Fold
Weights
Fold
Weight per km [kg/km]
136 Fold
Technical data
Fold
Copper index kg/km [kg/km]
81 Fold
Dynamic information
Fold
v max., twisted (speed) [°/m]
180 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +80°C Fold
Min. bend radius, fixed [mm]
50 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, flexible [mm]
80 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, e-chain [mm]
100 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Cable structure
Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
5G1.0 Fold
Properties and approvals
Fold
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
High Fold

Sales Consulting