Please input search content
Sign up and get 50 points
Home > Ready Product > robot > ABB > readycable® harnessed hybrid cable, direct connection cable for ABB robot, PUR >

readycable® harnessed hybrid cable, direct connection cable for ABB robot, PUR

Picture 01
Picture 01
reach
ulawm
oil_resistance
offshore
ce
rohs
flame_retardant
silocon_free
uv_resistant
nfpa
non_halogen
pfte_free
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Flame retardant
  • PVC and halogen-free
  • Notch-resistant
  • Hydrolysis and microbe-resistant
Part No.
General properties
Fold
Base article
CFSPECIAL.792.012 Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
25.5 Unfold Fold
Number of cores and conductor nominal cross-section
(18G2.5)C Unfold Fold
Weights
Fold
Weight per km [kg/km]
882 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
545 Unfold Fold
Dynamic information
Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
20 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
2 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
3 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-25°C up to +80°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible [mm]
204 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed [mm]
127.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
255 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
8 Unfold Fold
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
Jet black (comparable to RAL 9005) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
a5e26752-83e1-4d73-a6ed-7e503de58d89-origin-Icon_element-shield_old
Element shield
Flexible braiding made of tinned copper wires. Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 50% linear, approx. 80% optical Unfold Fold
5e307eed-5c7d-4c96-94f8-52737f6cb591-origin-Icon_innerjacket_old
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Core group 1 core structure
(18G2.5)C Unfold Fold
Properties and approvals
Fold
9b79ab69-83be-4d57-b65d-2ba4a88c070e-origin-Icon_offshore_old
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
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
6557a5d8-3fa0-4a00-8895-748a52125333-origin-Picto_EAC
EAC
Certificate No. RU C-DE.ME77.B.00302/19 Unfold Fold
d09db211-5ace-44bc-8b55-bbaecc1d713d-origin-Icon_halogen-free_old
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
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
High Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download