中文
readycable® motor cable Fanuc M-900iB / R-2000iC RM1.2 extension cable 7th axis

- PUR outer jacket
- Shielded
- Oil-resistant and coolant-resistant
- Flame retardant
- PVC and halogen-free
- Notch-resistant
- Hydrolysis and microbe-resistant
Part No.
General properties
Fold
Base article
CFSPECIAL.792.015 Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
36.5 Fold
Number of cores and conductor nominal cross-section
(7x(6x2.0))C Fold
Weights
Fold
Weight per km [kg/km]
1747 Fold
Technical data
Fold
Copper index kg/km [kg/km]
999 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
20 Fold
v max. gliding (speed) [m/s]
2 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +80°C Fold
Min. bend radius, flexible [mm]
292 Fold
Min. bend radius, fixed [mm]
182.5 Fold
Min. bend radius, e-chain [mm]
365 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Cable structure
Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Element shield
Flexible braiding made of tinned copper wires. Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 50% linear, approx. 80% optical Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
(7x(6x2.0))C Fold
Properties and approvals
Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
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
EAC
Certificate No. RU C-DE.ME77.B.00302/19 Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
High Fold

Sales Consulting
Scroll