中文
readycable® data cable suitable for AIDA Signal, extension cable axis 1-6, pin/pin

- For torsion applications
- PUR outer jacket
- Overall shield
- Oil-resistant (according to DIN EN 50363-10-2)
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CFROBOT3.05.05.02 Fold
Connectors
Fold
Connector B
AIDA signal pin Fold
Connector A
AIDA signal pin Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
12.5 Fold
Number of cores and conductor nominal cross-section
(5x(2x0.5))C Fold
Weights
Fold
Weight per km [kg/km]
170 Fold
Technical data
Fold
Copper index kg/km [kg/km]
75 Fold
Dynamic information
Fold
Min. bend radius, flexible [mm]
100 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +80°C Fold
Min. bend radius, fixed [mm]
62.5 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, e-chain [mm]
125 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
v max. unsupported (speed) [m/s]
10 Fold
Cable structure
Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Extremely torsion-resistant, tinned copper shield. Cover approx. 85% optical Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Properties and approvals
Fold
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
High Fold

Sales Consulting
Scroll