Home > Ready Product > robot > AIDA > readycable® bus cable suitable for AIDA Profinet RJ-45, extension cable axis 1-6, pin/pin >

readycable® bus cable suitable for AIDA Profinet RJ-45, extension cable axis 1-6, pin/pin

Picture 01
Picture 01
Picture 02
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
uv_resistant
ul
cleanroom

• Profinet
• Star quad structure
• For robot and torsion applications
• PUR outer jacket
• Torsion ±360°
• Overall shield
• Notch-resistant
• PVC- and halogen-free
• Oil-resistant & flame-retardant
• 10 million cycles guaranteed
  • Guarantee up to 4 years
  • Part No.
    General properties
    Fold
    Base article
    CFROBOT8.PLUS.060 Unfold Fold
    Connectors
    Fold
    Connector B
    AIDA Profinet - RJ-45 pin Unfold Fold
    Connector A
    AIDA Profinet - RJ-45 pin Unfold Fold
    Dimensions
    Fold
    Outer diameter (d) max. [mm]
    7 Unfold Fold
    Number of cores and conductor nominal cross-section
    (4x0.34)C Unfold Fold
    Weights
    Fold
    Weight per km [kg/km]
    64 Unfold Fold
    Technical data
    Fold
    Copper index kg/km [kg/km]
    32 Unfold Fold
    Bus system
    Profinet Unfold Fold
    Dynamic information
    Fold
    dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
    v max. unsupported (speed) [m/s]
    10 Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, fixed
    -50°C to +70°C (according to DIN EN 50305) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, flexible
    -40°C to +70°C (according to DIN EN 60811-504) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature e-chain®
    -25°C up to +70°C Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible [mm]
    56 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed [mm]
    35 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain [mm]
    70 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible (factor) [x d]
    8 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed (factor) [x d]
    5 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain (factor) [x d]
    10 Unfold Fold
    Electrical information
    Fold
    Test voltage [V]
    500 Unfold Fold
    Wave resistance approx. [Ω]
    100 Unfold Fold
    Cable structure
    Fold
    Outer jacket colour
    Steel blue (comparable to RAL 5011) Unfold Fold
    Outer jacket
    Low-adhesion, halogen-free PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
    Overall shield
    Torsion-resistant, tinned braided copper shield. Cover approx. 80% optical Unfold Fold
    Conductor
    Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
    Core group 1 core structure
    (4x0.38)C Unfold Fold
    Properties and approvals
    Fold
    UKCA
    In accordance with the valid regulations of the United Kingdom (as of 08/2021) Unfold Fold
    CE
    According to 2014/35/EU Unfold Fold
    EAC
    Certificate No. RU C-DE.ME77.B.00295/19 Unfold Fold
    UV resistance
    High Unfold Fold

    Sales Consulting

    Total Price

    ¥1701.66
    Bulk purchases enjoy unit price discounts
    Bracket Price

    Quantity (Unit)
    Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
    Unit Price
    ¥1,500.85 /Unit
    Without Tax
    Unit Copper Price
    Check Copper Surcharge Instructions
    ¥5.04 /Unit

    Total Unit Price
    ¥1,505.89 /Unit
    Total Price
    ¥1,505.89
    Without Tax
    Total tax(Tax Rate13.00%)
    + ¥195.77
    Total Price
    ¥1,701.66
    Includes Tax
    Scroll
    Product Consulting
    Compare
    Scroll
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download