Home > Ready Product > robot > AIDA > readycable® fibre optic cable suitable for AIDA Profinet fibre optic cable, extension cable 7th axis, pin/pin >

readycable® fibre optic cable suitable for AIDA Profinet fibre optic cable, extension cable 7th axis, pin/pin

Picture 01
Picture 01
oil_resistance
ce
rohs
silocon_free
uv_resistant
non_halogen
  • Fibre optic plastic fibres (POF)
  • For energy chain applications
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CFLK.L1.02 Unfold Fold
Connectors
Fold
Connector B
AIDA Profinet LWL pin Unfold Fold
Connector A
AIDA Profinet LWL pin Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
7 Unfold Fold
number of fibres
2 Unfold Fold
Weights
Fold
Weight per km [kg/km]
31 Unfold Fold
Technical data
Fold
Fibre identification
black, blue Unfold Fold
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
10 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +60°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +60°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-20°C up to +60°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible [mm]
70 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed [mm]
49 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
7 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
10 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
87.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
12.5 Unfold Fold
Electrical information
Fold
Bandwidth [MHz x km] @ 650 nm
2 Unfold Fold
Attenuation [dB/km] @ 650 nm
200 Unfold Fold
Cable structure
Fold
Fibre type
POF Unfold Fold
Properties and approvals
Fold
36350704-1cd8-4aa6-b979-8a9cbb618b36-origin-Icon_silicone-free_old
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
cd19e954-69d9-403e-81e9-06823dbea6ae-origin-UK_logo_UKCA20logo20-20fill
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Unfold Fold
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
d09db211-5ace-44bc-8b55-bbaecc1d713d-origin-Icon_halogen-free_old
Halogen-free
According to DIN EN 60754 Unfold Fold
ffdba992-8bcc-477e-8a55-b69621e738ee-origin-Icon_oilcan_old
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
Medium Unfold Fold

Sales Consulting

Total Price

¥1623.02
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,436.30 /Unit
Without Tax
Total Price
¥1,436.30
Without Tax
Total tax(Tax Rate13.00%)
+ ¥186.72
Total Price
¥1,623.02
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download