Please input search content
Sign up and get 50 points
Home > Linear technology > linear actuators > drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA23 >

drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA23

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 02
  • Motor installation size: NEMA23/flange size 56mm
  • Protection class: IP40
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Linear feed/1.8° step: 0.06mm
  • Force: 500N
  • Motor connections: stranded wires with JST connector, encoder with JST connector
  • Efficient dryspin® high helix thread: DST 10x12
  • Lubrication-free dryspin® lead screw nut: 25mm
Part No.
Technical data
Fold
Max. axial force [N]
500 Unfold Fold
Thread size
DST 10X12 Unfold Fold
Motors installation size
flange dimension 56 mm / NEMA23 Unfold Fold
Dimensions
Fold
Usable thread length [mm]
200 Unfold Fold
L [mm]
223.2 Unfold Fold
Linear movement per step [mm]
0.06 Unfold Fold
Weights
Fold
Weight [g]
1426.37 Unfold Fold
General properties
Fold
IP rating
IP40 Unfold Fold
Brand name
drylin Unfold Fold
Motor connection
stranded wire Unfold Fold
Motor encoder
Mechanical properties
Fold
Holding torque [N]
2 Unfold Fold
Max. feed rate [mm/s]
150 Unfold Fold

Sales Consulting

Total Price

¥3678.38
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥3,255.20 /Piece
Without Tax
Total Price
¥3,255.20
Without Tax
Total tax(Tax Rate13.00%)
+ ¥423.18
Total Price
¥3,678.38
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download