Please input search content
Sign up and get 50 points
Home > Linear technology > linear actuators > drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA17 >

drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA17

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 02
  • Motor installation size: NEMA17/flange size 42mm
  • Protection class: IP40
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Linear feed/1.8° step: 0.075mm
  • Force: 100N
  • Motor connections: stranded wires with JST connector, encoder with JST connector
  • Efficient dryspin® high helix thread: DST 8x15
  • Lubrication-free dryspin® lead screw nut: 20mm
Part No.
Technical data
Fold
Max. axial force [N]
100 Unfold Fold
Thread size
DST 8X15 Unfold Fold
Motors installation size
flange dimension 42 mm / NEMA17 Unfold Fold
Dimensions
Fold
B2 [mm]
31 Unfold Fold
L6 [mm]
15.7 Unfold Fold
B1 [mm]
42.3 Unfold Fold
L2 [mm]
49 Unfold Fold
L3 [mm]
2 Unfold Fold
Ø D2 [mm]
22 Unfold Fold
Usable thread length [mm]
150 Unfold Fold
L [mm]
168.2 Unfold Fold
Linear movement per step [mm]
0.08 Unfold Fold
Weights
Fold
Weight [g]
625 Unfold Fold
General properties
Fold
IP rating
IP40 Unfold Fold
Brand name
drylin Unfold Fold
Motor connection
stranded wire Unfold Fold
Motor encoder
Mechanical properties
Fold
Holding torque [N]
0.5 Unfold Fold
Max. feed rate [mm/s]
250 Unfold Fold

Sales Consulting

Total Price

¥2815.26
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥2,491.38 /Piece
Without Tax
Total Price
¥2,491.38
Without Tax
Total tax(Tax Rate13.00%)
+ ¥323.88
Total Price
¥2,815.26
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download