中文
drylin® E linear actuator, stranded wires with JST connector, NEMA17

- Motor installation size: NEMA17/flange size 42mm
- Protection class: IP40
- Holding torque: 0.50Nm
- Nominal current: 1.80A
- Linear feed/1.8° step: 0.075mm
- Force: 100N
- Motor connection: stranded wires with JST connector
- Efficient dryspin® high helix thread: DST 8x15
- Lubrication-free dryspin® lead screw nut: 20mm
Part No.
Technical data
Fold
Max. axial force [N]
100 Fold
Thread size
DST 8X15 Fold
Motors installation size
flange dimension 42 mm / NEMA17 Fold
Dimensions
Fold
B2 [mm]
31 Fold
B1 [mm]
42.3 Fold
L2 [mm]
49 Fold
L3 [mm]
2 Fold
Ø D2 [mm]
22 Fold
D4 [mm]
19.05 Fold
Usable thread length [mm]
150 Fold
L [mm]
168.2 Fold
Linear movement per step [mm]
0.08 Fold
Weights
Fold
Weight [g]
335.92 Fold
General properties
Fold
IP rating
IP40 Fold
Brand name
drylin Fold
Motor connection
stranded wire Fold
Mechanical properties
Fold
Holding torque [N]
0.5 Fold
Max. feed rate [mm/s]
250 Fold

Sales Consulting