中文
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA11

- Motor installation size: NEMA11/flange size 28mm
- Protection class: IP40
- Holding torque: 0.12Nm
- Nominal current: 1.00A
- Linear feed/1.8° step: 0.0254mm
- Force: 50N
- Motor connections: stranded wires with JST connector, encoder with JST connector
- Efficient dryspin® high helix thread: DST 6.35x5.08
- Lubrication-free dryspin® lead screw nut: 15mm
Part No.
Technical data
Fold
Max. axial force [N]
50 Fold
Thread size
DST 6.35X5.08 Fold
Motors installation size
flange dimension 28 mm / NEMA11 Fold
Dimensions
Fold
B2 [mm]
23 Fold
L6 [mm]
15.7 Fold
B1 [mm]
28.2 Fold
L2 [mm]
50.5 Fold
L3 [mm]
2 Fold
Ø D2 [mm]
22 Fold
Usable thread length [mm]
100 Fold
L [mm]
113.2 Fold
Linear movement per step [mm]
0.03 Fold
Weights
Fold
Weight [g]
350 Fold
General properties
Fold
IP rating
IP40 Fold
Brand name
drylin Fold
Motor connection
stranded wire Fold
Motor encoder
Mechanical properties
Fold
Holding torque [N]
0.12 Fold
Max. feed rate [mm/s]
105.83 Fold

Sales Consulting