中文
drylin® control unit for emergency stop functions

- 2 buttons for start/stop signals + 1 emergency stop button
- Two-channel emergency stop command device for integration into safety circuits
- Easy to use without a laptop
- It reduces operating errors by ensuring that only two clear functions are available.
Part No.
Dimensions
Fold
H1 [mm]
53 Fold
B1 [mm]
65 Fold
L1 [mm]
110 Fold
General properties
Fold
Operating voltage
24 - 48V Fold
Weight [g]
155 Fold

Sales Consulting