中文
drylin® manual control unit for D1, D5, D7, D8 and D9, jog mode anti-clockwise/clockwise motion

- 3 switches for motor control release and anti-clockwise/clockwise motion
- Suitable for motor control units D1/2, D5/6, D7/D7-X, D8/D8-X and D9/D9-X
- Easy to use without a laptop
- 14 additional control systems can be operated via control unit
Part No.
Dimensions
Fold
H1 [mm]
40 Fold
B1 [mm]
65 Fold
L1 [mm]
110 Fold
General properties
Fold
D1 function
jog mode Fold
Positioning possibilities
2 Fold
Connector
M12 connector, 8 pole, male Fold
Operating voltage
24 - 48V Fold
Weight [g]
160 Fold

Sales Consulting
Scroll