中文
drylin® control unit for D1, electronic actuator, 3 movements

- 3 latching buttons for start, centre and end position
- Positions/speeds and accelerations are parameterised in D1
- Easy to use without a laptop
Part No.
Dimensions
Fold
H1 [mm]
38 Fold
B1 [mm]
65 Fold
L1 [mm]
110 Fold
General properties
Fold
D1 function
Electronic actuator Fold
Positioning possibilities
3 Fold
Connector
M12 connector, 8 pole, male Fold
Operating voltage
5 to 24V Fold
Weight [g]
155 Fold

Sales Consulting
Scroll