中文
drylin® control unit for D1, Tip/Teach, 8 movements

- Rotary adjuster with 8 positions
- JOG forwards and JOG backwards
- Manual execution of movements and positioning
- Easy to use without a laptop
Part No.
Dimensions
Fold
H1 [mm]
53 Fold
B1 [mm]
65 Fold
L1 [mm]
110 Fold
General properties
Fold
D1 function
Tip / Teach Fold
Positioning possibilities
8 Fold
Connector
M12 connector, 8 pole, male Fold
Operating voltage
5 to 24V Fold
Weight [g]
186 Fold

Sales Consulting
Scroll