Please input search content
Sign up and get 50 points
Home > Linear technology > Electric motors > Motor control systems > drylin control unit simulator for igus motor control systems >

drylin control unit simulator for igus motor control systems

Picture 01
Picture 01
Picture 02
New
  • Simulation of input/output signals
  • Circuit board with buttons, switch, potentiometer and coloured LEDs
  • Tool-free assembly onto D1/D2 motor control systems
  • For economical commissioning, control systems or test purposes
Part No.
Dimensions
Fold
H1 [mm]
24 Unfold Fold
B1 [mm]
31 Unfold Fold
L1 [mm]
71 Unfold Fold
General properties
Fold
Operating voltage
5-24V Unfold Fold
Weight [g]
15 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download