Please input search content
Sign up and get 50 points
Home > Linear technology > Electric motors > Motor control systems > drylin control unit with touch display for fast automation >

drylin control unit with touch display for fast automation

Picture 01
Picture 01
Picture 02
New
  • Mini automations directly on the touch display
  • For inching and jog mode for easy positioning
  • Perform movements without prior knowledge or programming
  • Suitable for D1/D2, D5/6, D7/8/9 motor control systems
Part No.
Dimensions
Fold
H1 [mm]
41 Unfold Fold
B1 [mm]
80 Unfold Fold
L1 [mm]
130 Unfold Fold
General properties
Fold
Operating voltage
24V Unfold Fold
Weight [g]
250 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download