Please input search content
Sign up and get 50 points
Home > Linear technology > Electric motors > Motor control systems > drylin® control unit for D1, binary, 16 movements >

drylin® control unit for D1, binary, 16 movements

Picture 01
Picture 01
Picture 02
  • Rotary adjuster with 16 positions
  • Start and stop button
  • For simple movements or multiple loop movements
  • Easy to use without a laptop
Part No.
Dimensions
Fold
H1 [mm]
53 Unfold Fold
B1 [mm]
65 Unfold Fold
L1 [mm]
110 Unfold Fold
General properties
Fold
D1 function
Binary Unfold Fold
Positioning possibilities
16 Unfold Fold
Connector
M12 connector, 8 pole, male Unfold Fold
Operating voltage
5 to 24V Unfold Fold
Weight [g]
164 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download