中文
drylin® D5 DC motor output stage

- Ready to use immediately. No parametrization or programming necessary
- Left/right run via digital input
- Speed & Acceleration via external PWM input signal
- 12-24V supply voltage
- 10A nominal current/30A peak current
- With housing for industrial use
Part No.
Technical data
Fold
Motor type
for DC motors Fold
Weights
Fold
Weight [g]
179.21 Fold
General properties
Fold
Max. cable length [m]
3 Fold
Brand name
drylin Fold
Air humidity (non condensing) [%]
90 Fold

Sales Consulting
Scroll