Please input search content
Sign up and get 50 points
Home > Linear technology > Electric motors > Motor control systems > drylin® D3 for direct current motors >

drylin® D3 for direct current motors

Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control system directly on the housing
  • Various operating modes such as jog and semi-automatic modes
  • Adjustable acceleration ramps
  • Power supply via 24V/2.5A
Part No.
Technical data
Fold
Motor type
for DC motors Unfold Fold
Motor type
DC motor Unfold Fold
Weights
Fold
Weight [g]
209.76 Unfold Fold
General properties
Fold
Max. cable length [m]
3 Unfold Fold
Brand name
drylin Unfold Fold
Air humidity (non condensing) [%]
90 Unfold Fold
Pollution level according to EN 61010
1 Unfold Fold

Sales Consulting

Total Price

¥1518.72
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit PriceWithout Tax
¥1,344.00 /Piece
Total PriceWithout Tax
¥1,344.00
Total taxTax Rate13%
+ ¥174.72
Total Price Includes Tax
¥1,518.72
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download