Please input search content
Sign up and get 50 points
Home > Linear technology > Electric motors > Motor control systems > drylin® D2 motor control system for stepper, DC and EC/BLDC motors >

drylin® D2 motor control system for stepper, DC and EC/BLDC motors

Picture 01
Picture 01
Drawing 01
  • NEW: With PROFINET/PROFIdrive: more performance for the same price due to free extension
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway), PROFINET/PROFIdrive for connection to master control systems such as Siemens or Beckhoff
  • Matching sample programs
  • You can find all the information that is congruent with the D1 dryve, incl. PROFINET/PROFIdrive, in the download area of the D1 dryve.  
Part No.
Technical data
Fold
Motor type
For stepper motors,for DC motors,for EC/BLDC motors Unfold Fold
Motor type
Two-phase stepper motor bipolar (ST), direct current motor (DC),
electronically commutated motor (EC)
Unfold Fold
Weights
Fold
Weight [g]
185.2 Unfold Fold
General properties
Fold
Brand name
drylin Unfold Fold
Air humidity (non condensing) [%]
90 Unfold Fold
Maximum temperature of the power unit [°C]
100 Unfold Fold
Properties and approvals
Fold
CE
EN 61000-6-2:2005, EN 61000-6-3:2007 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_16_243f066581
宋怡 Nicole Song drylin® E 电机及控制产品工程师
IGUS_PPL_PM_and_IM_CN_7_095adc47d7

Product Consulting

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥5447.17
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥4,820.50 /Piece
Without Tax
Total Price
¥4,820.50
Without Tax
Total tax(Tax Rate13.00%)
+ ¥626.67
Total Price
¥5,447.17
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download