Please input search content
Sign up and get 50 points
Home > LCA > control systems > D9 control system set for 3-axis kinematics >

D9 control system set for 3-axis kinematics

Picture 01
Picture 01
ce

Product information

  • Without connecting cable
  • Set consists of 3x drylin D9

 

  • Can control stepper motors with up to 7A continuous current with a supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
Part No.
Dimensions
Fold
Size (L x W x H)
75.5 x 33 x 112 Unfold Fold
General properties
Fold
IP rating
IP20 Unfold Fold
Thermal properties
Fold
Max. ambient temperature [°C]
40 Unfold Fold
Electrical properties
Fold
Peak motor current
3A up to 9.8A Unfold Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Unfold Fold

Sales Consulting

Total Price

¥3233.72
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥2,861.70 /Piece
Without Tax
Total Price
¥2,861.70
Without Tax
Total tax(Tax Rate13.00%)
+ ¥372.02
Total Price
¥3,233.72
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download