中文
D8 control system set for 3-axis kinematics

Product information
- Without connecting cable
- Set consists of 3x drylin® D8
- Can control stepper motors with a continuous current of up to 4A with a supply voltage of up to 48V
- Ready to use immediately
- Easy control
- Exact positioning
Part No.
Dimensions
Fold
Size (L x W x H)
75.5 x 33 x 112 Fold
General properties
Fold
IP rating
IP20 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
40 Fold
Electrical properties
Fold
Peak motor current
1.5A up to 5.5A Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting