Please input search content
Sign up and get 50 points
Home > LCA > ReBel Cobot > D9 control system set for 2-axis kinematics >

D9 control system set for 2-axis kinematics

Picture 01
Picture 01
ce

Product information

  • Without connecting cable
  • Set consists of 2x drylin D9

 

  • Can control stepper motors with up to 7A continuous current with a supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
Part No.
Dimensions
Fold
Size (L x W x H)
75.5 x 33 x 112 Unfold Fold
General properties
Fold
IP rating
IP20 Unfold Fold
Thermal properties
Fold
Max. ambient temperature [°C]
40 Unfold Fold
Electrical properties
Fold
Peak motor current
3A up to 9.8A Unfold Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

¥2155.59
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit PriceWithout Tax
¥1,907.60 /Piece
Total PriceWithout Tax
¥1,907.60
Total taxTax Rate13%
+ ¥247.99
Total Price Includes Tax
¥2,155.59
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download