中文
D7 control system set for 2-axis kinematics

Product information
- Without connecting cable
- Set consists of 2x drylin D7
- Can control stepper motors with up to 2.7A continuous current with a supply voltage of up to 48V
- Ready to use immediately
- Easy control
- Exact positioning
Part No.
Dimensions
Fold
Size (L x W x H)
57 x 21 x 92 Fold
General properties
Fold
IP rating
IP20 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
45 Fold
Electrical properties
Fold
Peak motor current
0.7A up to 3A Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting
Scroll