中文
D1 control system set for 2-axis kinematics

Product information
- Without connection cables
- Set of 2 x igus® D1 dryve
- A wide range of automation tasks by simple parameterisation, no programming necessary
- For single axes, line, flat, linear and room linear robots and delta robots
- No software installation or app required
- Use with PC, tablet or smart phone
- Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
- Digital
inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen
gateway) for connection to master control systems, e.g. Siemens or Beckhoff
TEST BEFORE INVEST - try out the motor control system with online simulation before you buy here
Part No.
Dimensions
Fold
Size (L x W x H)
124 x 31 x 139 Fold
General properties
Fold
IP rating
IP30 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
45 Fold
Electrical properties
Fold
48 V Fold
Digital output current
200mA Fold
Nominal power [W]
340 Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting