中文
D1 assembly kit for 3-axis kinematics

Product information
- Set of 3x igus®D1 dryve, proximity switches incl. bracket, connection cables with straight connector in a length of 10m
- A wide range of automation tasks by simple parameterisation, no programming necessary
- For single axes, line, flat, linear and room linear robots and delta robots
- No software installation or app required
- Use with PC, tablet or smart phone
- Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
- Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff
TEST BEFORE INVEST - use the online simulation to try out the motor control system here before you buy it
Part No.
Dimensions
Fold
Size (L x W x H)
124 x 31 x 139 Fold
General properties
Fold
IP rating
IP30 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
45 Fold
Electrical properties
Fold
48 V Fold
Digital output current
200mA Fold
Nominal power [W]
340 Fold
Peak motor current
ST: 10A, DC: 14A, EC: 21A max. 2 sec depending on frequency of movement Fold
Continuous motor current
7A Fold
Load power output
max. 340W continuous Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting