Home > e-chain > Accessories > Plastic mounting bracket, locking, for fixed end, without tiewrap plate >

Plastic mounting bracket, locking, for fixed end, without tiewrap plate

Picture 01
Picture 01
Drawing 01
  • One-piece mounting bracket - tight fit
  • Corrosion-resistant
  • Screw-on surfaces inside/outside matching
  • Available with and without tiewrap plate
Part No.
Dimensions
Fold
B [mm]
22.5 Unfold Fold
Inner width [Bi] [mm]
16 Unfold Fold
Number of teeth
2 Unfold Fold
General properties
Fold
Mounted
Colour
grey Unfold Fold
Variant (mounting bracket)
without tiewwrap plate Unfold Fold
AE Typ2
polymer Unfold Fold
Physical properties
Fold
Weight [g]
2.8 Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥69.18
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥61.22 /Piece
Without Tax
Total Price
¥61.22
Without Tax
Total tax(Tax Rate13.00%)
+ ¥7.96
Total Price
¥69.18
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download