Please input search content
Sign up and get 50 points
Home > e-chain > Accessories > Plastic mounting bracket, one end pivoting, full set, without tiewrap plates >

Plastic mounting bracket, one end pivoting, full set, without tiewrap plates

Picture 01
Picture 01
Drawing 01
  • One-piece mounting bracket - tight fit
  • Corrosion-resistant
  • Can be pre-assembled
  • Screw-on surfaces inside/outside matching
Part No.
Dimensions
Fold
B [mm]
68.7 Unfold Fold
A [mm]
56 Unfold Fold
Inner width [Bi] [mm]
64 Unfold Fold
General properties
Fold
Mounted
Colour
black Unfold Fold
Variant (mounting bracket)
without tiewwrap plate Unfold Fold
AE Typ2
polymer Unfold Fold
Physical properties
Fold
Weight [g]
5.72 Unfold Fold

Sales Consulting

Total Price

¥51.38
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥45.47 /set
Without Tax
Total Price
¥45.47
Without Tax
Total tax(Tax Rate13.00%)
+ ¥5.91
Total Price
¥51.38
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download