中文
Plastic mounting bracket, one end pivoting, for moving end, without tiewrap plate

- One-piece mounting bracket - tight fit
- Corrosion-resistant
- Can be pre-assembled Screw-on surfaces inside/outside matching
Part No.
Dimensions
Fold
B [mm]
70 Fold
A [mm]
56 Fold
Inner width [Bi] [mm]
64 Fold
Number of teeth
6 Fold
General properties
Fold
Mounted
Colour
black Fold
Variant (mounting bracket)
without tiewwrap plate Fold
AE Typ2
polymer Fold
Physical properties
Fold
Weight [g]
3.643 Fold

Sales Consulting
Scroll