Home > LCA > ReBel Cobot > ReBeL KID >

ReBeL KID

Picture 01
Picture 01
Picture 02
Picture 03

Product information:

  • Number of axes: 5
  • Load capacity (max.): 0.5kg
  • Repeatability: ±1mm
  • Reach: max. 313.6mm
  • Net weight: 4kg
  • Possible areas of application: training centres, universities, teaching, educational institutions
  • Control system: Plug & Play 


 

Part No.
Dimensions
Fold
Reach [mm]
313 Unfold Fold
Nominal reach [mm]
200 Unfold Fold
Workspace
313 mm Unfold Fold
Weight [kg]
4 Unfold Fold
General properties
Fold
Precision (repeatability) ± [mm]
1 Unfold Fold
Max. payload [kg]
0.5 Unfold Fold
Picks per minute
5 Unfold Fold
Noise emission [dB]
58.2 Unfold Fold
Cleanroom
4级 Unfold Fold
Mechanical properties
Fold
Installation position
, Unfold Fold
Gears
谐波减速机 / 轴齿轮箱 Unfold Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Unfold Fold
Electrical properties
Fold
Power consumption Ø [W]
40 Unfold Fold
Max. power consumption [W]
280 Unfold Fold

Sales Consulting

Total Price

¥45188.7
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥39,990.00 /set
Without Tax
Total Price
¥39,990.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥5198.7
Total Price
¥45,188.70
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download