中文
iggyRob: humanoid robot

Product information
- Humanoid robot
- Weight: 101kg
- Maximum component weight 1.5kg
- AMR basis: ReBeLMove Pro
- Two arms: ReBeL-6DOF-03
- 1x suction pads with CobotPump
- 1x ReBeL gripper
Part No.
Dimensions
Fold
Size (L x W x H)
800 x 600 x 1600 mm Fold
General properties
Fold
Speed max. [m/s]
2 Fold
Electrical properties
Fold
Nominal voltage
52 V Fold
Ampere hour [Ah]
29 Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting
Scroll