Please input search content
Sign up and get 50 points
Home > LCA > Delta robot > 3-axis delta robot | Working diameter 1,000mm | Size: XXL and with additional rotary axis >

3-axis delta robot | Working diameter 1,000mm | Size: XXL and with additional rotary axis

Picture 01
Picture 01
Picture 02
Picture 03

Product information

• Up to 111 picks/min.

• For loads up to 2.5kg

• For precision requirements of approx. 0.3mm

• At speeds of up to max. 2.0m/s

• Max. acceleration: 28m/s²



Part No.
Version
控制系统
Dimensions
Fold
Workspace diameter [mm]
1000 Unfold Fold
General properties
Fold
自由度个数
3 DOF Unfold Fold
Precision (repeatability) ± [mm]
0.3 Unfold Fold
Acceleration max. [m/s²]
28 Unfold Fold
Speed max. [m/s]
2 Unfold Fold
Max. payload [kg]
2.5 Unfold Fold
Picks per minute
111 Unfold Fold
Version
无附加旋转轴 Unfold Fold
Thermal properties
Fold
Max. ambient temperature [°C]
50 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download