Please input what you want to search
Home > e-chain > 3D movement > twisterband > twisterband TB20.44.12, "easy" design opening system >

twisterband TB20.44.12, "easy" design opening system

Part No.
Angle of rotation [°]
Dimensions
Fold
Angle of rotation [°]
340 Unfold Fold
Inner width [Bi] [mm]
44 Unfold Fold
Inner height [Hi] [mm]
12 Unfold Fold
Max. cable diameter [mm]
9 Unfold Fold
Opening principle
Openable along outer radius Unfold Fold

Not found
何陆妍 Hailey He TR&E-spool系统产品销售工程师
Not found

Product Consulting

Sales Consulting

Total Price
¥3277.96
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥2,900.85 /set
Without Tax

Total Price
¥2,900.85
Without Tax
Total tax(Tax Rate13.00%)
+ ¥377.11

Total Price
¥3,277.96
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download
Products and Configurations
1/4
You can adjust the [Product Code] or parameter information to switch between different product models. If the product is an assembly, you can also modify the specific configuration information through [Modify Options].
Skip Tutorial