中文
twisterband TB12.23.9, "easy" design opening system
- 在极小的安装空间的旋转运动可达7000°*(取决于安装方向,纵向:可达3000°)
- 旋转角度可达360°/s
- 紧凑,模块化,自重轻
- 拖链长度可根据需求延长或缩短
- 极小的安装空间,旋转轴的紧密结构
- 能可靠地安装在多种不同的位置(水平或垂直)
- 高性价比
- 管线易填充
- igus高柔性电缆可在有限的安装空间内进行旋转运动
Part No.
Angle of rotation [°]
Dimensions
Fold
Angle of rotation [°]
2880 Fold
Inner width [Bi] [mm]
23 Fold
Inner height [Hi] [mm]
9 Fold
Max. cable diameter [mm]
7 Fold
Opening principle
Openable along outer radius Fold

Sales Consulting
Scroll


