中文
Retraction system RSP (pneumatic)

- For axis 3-6 on industrial robots
- Larger retraction forces than RS system
- Even larger e-chains® up to Ø 125mm can be guided safely
- Almost constant force over the complete travel, even with heavy fill weights
- The end position can be monitored so damage can be prevented
- Mounting options for numerous robot models and manufacturers with adapter consoles
- Very low energy consumption with integrated air reservoir
Part No.
Size index
Fixed end side
Dimensions
Fold
Size index
60 Fold
Retraction length [mm]
580 Fold
A [mm]
792 Fold
B [mm]
396 Fold
C [mm]
177 Fold
D [mm]
277 Fold
E [mm]
135 Fold
General properties
Fold
Shipping weight (kg or kg/m)
16.1 Fold

Sales Consulting
Scroll