中文
RSEL retraction system

- Cost-optimised retraction system
- Can be mounted directly on the 3rd axis of many conventional robot types
- Retraction element with bungee cord
- For highly dynamic applications
- High and medium loads
Part No.
Size index
Dimensions
Fold
Size index
70 Fold
Retraction length [mm]
380 Fold
A [mm]
631 Fold
B [mm]
155 Fold
C [mm]
248 Fold
General properties
Fold
Shipping weight (kg or kg/m)
8.8 Fold

Sales Consulting