Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > retraction-systems-triflex > Retraction system RSEL (L = low cost) >

Retraction system RSEL (L = low cost)

Picture 01
Picture 01
Drawing 01
  • Cost-optimised retraction system
  • Can be mounted directly on the 3rd axis of many conventional robot types
  • Expander cords provide the necessary retraction force on the inside of the system
  • For highly dynamic applications
  • High and medium loads
     
Part No.
Size index
Dimensions
Fold
Size index
100 Unfold Fold
Retraction length [mm]
380 Unfold Fold
A [mm]
638 Unfold Fold
B [mm]
170 Unfold Fold
C [mm]
255 Unfold Fold
General properties
Fold
Shipping weight (kg or kg/m)
11 Unfold Fold

ECS_PPL_Hailey_He_CN_1_abf6e1ab49
何陆妍 Hailey He TR&E-spool系统产品销售工程师
ECS_PPL_Hailey_He_CN_2_da639482f3

Product Consulting

Sales Consulting

Total Price

¥12233.23
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥10,825.87 /Piece
Without Tax
Total Price
¥10,825.87
Without Tax
Total tax(Tax Rate13.00%)
+ ¥1407.36
Total Price
¥12,233.23
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download