Home > e-chain > 3D movement > retraction-systems-triflex > The e-chain set for RSE retraction system with deflection >

The e-chain set for RSE retraction system with deflection

Picture 01
Picture 01
Drawing 01
  • For series TRC·TRE with ø index 40 + 50mm
  • Extremely fast response, even in highly dynamic robot programs
  • Low weight, very little reduction in robot handling capacity
  • For maximum degrees of freedom
  • Much freedom for the programmer
  • For cable diameters up to 11mm
Part No.
Length [mm]
Size index
Version
Dimensions
Fold
Size index
40 Unfold Fold
General properties
Fold
Shipping weight (kg or kg/m)
0.532 Unfold Fold

ECS_PPL_Hailey_He_CN_1_abf6e1ab49
何陆妍 Hailey He TR&E-spool系统产品销售工程师
ECS_PPL_Hailey_He_CN_2_da639482f3

Product Consulting

Sales Consulting

Total Price

¥2692.47
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥2,382.72 /set
Without Tax
Total Price
¥2,382.72
Without Tax
Total tax(Tax Rate13.00%)
+ ¥309.75
Total Price
¥2,692.47
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download